IESNA:LM-63-2002
[TEST]P1852420
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2604-763-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6211
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1246.6 1238.7 1232.4 1221.7 1212.6 1201.3 1180.1 1155.8 1137.6 1117.3
1082.5 1044.5 1017.4 990.2 946.6 899.9 866 832 779.7 724.5
684.8 648.6 591.5 532.3 493.8 457.6 399 339.6 300 261.5
203.8 150 116 85.5 45.3 17 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1246.6 1244.7 1239.4 1229.9 1220.8 1209.5 1187.6 1164.1 1146.4 1125.6
1090 1049.9 1021.8 992.1 944.1 893.1 857.2 820.2 763.3 703.1
660.9 621.7 561.9 500.6 461.1 423.4 364.4 309 272.9 238
184.9 135.3 105.3 77.8 41.5 15.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1246.6 1250.7 1246.3 1238 1229 1217.7 1195.2 1172.4 1155.2 1133.9
1097.5 1055.3 1026.2 994 941.6 886.3 848.4 808.4 746.9 681.7
637.1 594.8 532.3 468.9 428.4 389.2 329.8 278.5 245.9 214.4
166 120.6 94.6 70.1 37.7 14 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1246.6 1248.5 1244.2 1235.6 1227.7 1217.5 1196.1 1173.3 1155.6 1132.9
1095.2 1049.2 1017.8 980.1 921.1 860.3 816.9 773.9 705.1 633.3
585.8 544.7 485.8 427.5 390.5 353.9 299 250.5 222.2 193.5
150.9 110.7 87.3 65 35.8 13.2 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1246.6 1243.4 1239.2 1229.7 1223.3 1214.6 1194.9 1171.8 1153 1128.9
1089.5 1039.1 1005.3 961 894.7 827.9 777.9 731.9 654.8 576
525.4 486.8 433.6 382.9 350.9 318.3 269.5 223.3 199.5 173.3
137.1 102.3 81 60.7 34.6 12.7 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1246.6 1241.4 1237 1228.1 1222.7 1214.8 1197.1 1172.8 1153 1126.6
1083.6 1027.8 990.2 941.4 868 791.8 734.8 684.3 605.5 530.8
483.3 447.7 398.4 351.9 322 292.4 249 206.4 184.4 160.3
127.7 96.4 76.6 57.8 33.3 12.2 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1246.6 1242.4 1237.6 1230.7 1225.8 1217.9 1202.7 1176.3 1155.6 1126.1
1077.3 1015.2 972.6 921.2 841 752.2 687.7 631.1 557 497.9
459.4 427.3 380.2 334.7 303.7 276.2 237.7 199.9 176.9 154.2
122.6 92.9 74.1 56.3 32.1 11.7 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1246.6 1243.4 1239.2 1234.1 1229.3 1221.5 1207.8 1179.9 1157.9 1126.5
1071.8 1004.8 957.8 903.8 816.4 717.2 647.1 587.5 519 471.5
439.9 410.6 365.1 320.4 289 263.4 228.6 194.2 170.6 149.2
118.4 90 71.8 55 31 11.2 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1246.6 1244.5 1243.6 1239.5 1233.7 1226.4 1210.9 1183.8 1159.8 1129.4
1068.6 1001 951.5 894.5 799.5 695.9 626.4 572.8 512.1 464.7
433.6 404.8 359.4 315 284.6 261 226.1 191.2 168.1 147.2
116.5 88.7 70.6 54.2 30.3 10.7 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1246.6 1245.5 1248 1244.9 1238.1 1231.3 1214 1187.7 1161.7 1132.3
1065.5 997.3 945.2 885.2 782.5 674.7 605.6 558.1 505.1 457.9
427.3 399 353.7 309.6 280.2 258.7 223.6 188.2 165.6 145.2
114.6 87.4 69.3 53.5 29.7 10.2 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
1246.6 1244.5 1243.6 1239.5 1233.7 1226.4 1210.9 1183.8 1159.8 1129.4
1068.6 1001 951.5 894.5 799.5 695.9 626.4 572.8 512.1 464.7
433.6 404.8 359.4 315 284.6 261 226.1 191.2 168.1 147.2
116.5 88.7 70.6 54.2 30.3 10.7 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1246.6 1243.4 1239.2 1234.1 1229.3 1221.5 1207.8 1179.9 1157.9 1126.5
1071.8 1004.8 957.8 903.8 816.4 717.2 647.1 587.5 519 471.5
439.9 410.6 365.1 320.4 289 263.4 228.6 194.2 170.6 149.2
118.4 90 71.8 55 31 11.2 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1246.6 1242.4 1237.6 1230.7 1225.8 1217.9 1202.7 1176.3 1155.6 1126.1
1077.3 1015.2 972.6 921.2 841 752.2 687.7 631.1 557 497.9
459.4 427.3 380.2 334.7 303.7 276.2 237.7 199.9 176.9 154.2
122.6 92.9 74.1 56.3 32.1 11.7 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1246.6 1241.4 1237 1228.1 1222.7 1214.8 1197.1 1172.8 1153 1126.6
1083.6 1027.8 990.2 941.4 868 791.8 734.8 684.3 605.5 530.8
483.3 447.7 398.4 351.9 322 292.4 249 206.4 184.4 160.3
127.7 96.4 76.6 57.8 33.3 12.2 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1246.6 1243.4 1239.2 1229.7 1223.3 1214.6 1194.9 1171.8 1153 1128.9
1089.5 1039.1 1005.3 961 894.7 827.9 777.9 731.9 654.8 576
525.4 486.8 433.6 382.9 350.9 318.3 269.5 223.3 199.5 173.3
137.1 102.3 81 60.7 34.6 12.7 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1246.6 1248.5 1244.2 1235.6 1227.7 1217.5 1196.1 1173.3 1155.6 1132.9
1095.2 1049.2 1017.8 980.1 921.1 860.3 816.9 773.9 705.1 633.3
585.8 544.7 485.8 427.5 390.5 353.9 299 250.5 222.2 193.5
150.9 110.7 87.3 65 35.8 13.2 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1246.6 1250.7 1246.3 1238 1229 1217.7 1195.2 1172.4 1155.2 1133.9
1097.5 1055.3 1026.2 994 941.6 886.3 848.4 808.4 746.9 681.7
637.1 594.8 532.3 468.9 428.4 389.2 329.8 278.5 245.9 214.4
166 120.6 94.6 70.1 37.7 14 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1246.6 1244.7 1239.4 1229.9 1220.8 1209.5 1187.6 1164.1 1146.4 1125.6
1090 1049.9 1021.8 992.1 944.1 893.1 857.2 820.2 763.3 703.1
660.9 621.7 561.9 500.6 461.1 423.4 364.4 309 272.9 238
184.9 135.3 105.3 77.8 41.5 15.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1246.6 1238.7 1232.4 1221.7 1212.6 1201.3 1180.1 1155.8 1137.6 1117.3
1082.5 1044.5 1017.4 990.2 946.6 899.9 866 832 779.7 724.5
684.8 648.6 591.5 532.3 493.8 457.6 399 339.6 300 261.5
203.8 150 116 85.5 45.3 17 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1246.6 1244.7 1239.4 1229.9 1220.8 1209.5 1187.6 1164.1 1146.4 1125.6
1090 1049.9 1021.8 992.1 944.1 893.1 857.2 820.2 763.3 703.1
660.9 621.7 561.9 500.6 461.1 423.4 364.4 309 272.9 238
184.9 135.3 105.3 77.8 41.5 15.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1246.6 1250.7 1246.3 1238 1229 1217.7 1195.2 1172.4 1155.2 1133.9
1097.5 1055.3 1026.2 994 941.6 886.3 848.4 808.4 746.9 681.7
637.1 594.8 532.3 468.9 428.4 389.2 329.8 278.5 245.9 214.4
166 120.6 94.6 70.1 37.7 14 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1246.6 1248.5 1244.2 1235.6 1227.7 1217.5 1196.1 1173.3 1155.6 1132.9
1095.2 1049.2 1017.8 980.1 921.1 860.3 816.9 773.9 705.1 633.3
585.8 544.7 485.8 427.5 390.5 353.9 299 250.5 222.2 193.5
150.9 110.7 87.3 65 35.8 13.2 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1246.6 1243.4 1239.2 1229.7 1223.3 1214.6 1194.9 1171.8 1153 1128.9
1089.5 1039.1 1005.3 961 894.7 827.9 777.9 731.9 654.8 576
525.4 486.8 433.6 382.9 350.9 318.3 269.5 223.3 199.5 173.3
137.1 102.3 81 60.7 34.6 12.7 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1246.6 1241.4 1237 1228.1 1222.7 1214.8 1197.1 1172.8 1153 1126.6
1083.6 1027.8 990.2 941.4 868 791.8 734.8 684.3 605.5 530.8
483.3 447.7 398.4 351.9 322 292.4 249 206.4 184.4 160.3
127.7 96.4 76.6 57.8 33.3 12.2 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1246.6 1242.4 1237.6 1230.7 1225.8 1217.9 1202.7 1176.3 1155.6 1126.1
1077.3 1015.2 972.6 921.2 841 752.2 687.7 631.1 557 497.9
459.4 427.3 380.2 334.7 303.7 276.2 237.7 199.9 176.9 154.2
122.6 92.9 74.1 56.3 32.1 11.7 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1246.6 1243.4 1239.2 1234.1 1229.3 1221.5 1207.8 1179.9 1157.9 1126.5
1071.8 1004.8 957.8 903.8 816.4 717.2 647.1 587.5 519 471.5
439.9 410.6 365.1 320.4 289 263.4 228.6 194.2 170.6 149.2
118.4 90 71.8 55 31 11.2 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1246.6 1244.5 1243.6 1239.5 1233.7 1226.4 1210.9 1183.8 1159.8 1129.4
1068.6 1001 951.5 894.5 799.5 695.9 626.4 572.8 512.1 464.7
433.6 404.8 359.4 315 284.6 261 226.1 191.2 168.1 147.2
116.5 88.7 70.6 54.2 30.3 10.7 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1246.6 1245.5 1248 1244.9 1238.1 1231.3 1214 1187.7 1161.7 1132.3
1065.5 997.3 945.2 885.2 782.5 674.7 605.6 558.1 505.1 457.9
427.3 399 353.7 309.6 280.2 258.7 223.6 188.2 165.6 145.2
114.6 87.4 69.3 53.5 29.7 10.2 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
1246.6 1244.5 1243.6 1239.5 1233.7 1226.4 1210.9 1183.8 1159.8 1129.4
1068.6 1001 951.5 894.5 799.5 695.9 626.4 572.8 512.1 464.7
433.6 404.8 359.4 315 284.6 261 226.1 191.2 168.1 147.2
116.5 88.7 70.6 54.2 30.3 10.7 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1246.6 1243.4 1239.2 1234.1 1229.3 1221.5 1207.8 1179.9 1157.9 1126.5
1071.8 1004.8 957.8 903.8 816.4 717.2 647.1 587.5 519 471.5
439.9 410.6 365.1 320.4 289 263.4 228.6 194.2 170.6 149.2
118.4 90 71.8 55 31 11.2 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1246.6 1242.4 1237.6 1230.7 1225.8 1217.9 1202.7 1176.3 1155.6 1126.1
1077.3 1015.2 972.6 921.2 841 752.2 687.7 631.1 557 497.9
459.4 427.3 380.2 334.7 303.7 276.2 237.7 199.9 176.9 154.2
122.6 92.9 74.1 56.3 32.1 11.7 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1246.6 1241.4 1237 1228.1 1222.7 1214.8 1197.1 1172.8 1153 1126.6
1083.6 1027.8 990.2 941.4 868 791.8 734.8 684.3 605.5 530.8
483.3 447.7 398.4 351.9 322 292.4 249 206.4 184.4 160.3
127.7 96.4 76.6 57.8 33.3 12.2 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1246.6 1243.4 1239.2 1229.7 1223.3 1214.6 1194.9 1171.8 1153 1128.9
1089.5 1039.1 1005.3 961 894.7 827.9 777.9 731.9 654.8 576
525.4 486.8 433.6 382.9 350.9 318.3 269.5 223.3 199.5 173.3
137.1 102.3 81 60.7 34.6 12.7 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1246.6 1248.5 1244.2 1235.6 1227.7 1217.5 1196.1 1173.3 1155.6 1132.9
1095.2 1049.2 1017.8 980.1 921.1 860.3 816.9 773.9 705.1 633.3
585.8 544.7 485.8 427.5 390.5 353.9 299 250.5 222.2 193.5
150.9 110.7 87.3 65 35.8 13.2 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1246.6 1250.7 1246.3 1238 1229 1217.7 1195.2 1172.4 1155.2 1133.9
1097.5 1055.3 1026.2 994 941.6 886.3 848.4 808.4 746.9 681.7
637.1 594.8 532.3 468.9 428.4 389.2 329.8 278.5 245.9 214.4
166 120.6 94.6 70.1 37.7 14 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1246.6 1244.7 1239.4 1229.9 1220.8 1209.5 1187.6 1164.1 1146.4 1125.6
1090 1049.9 1021.8 992.1 944.1 893.1 857.2 820.2 763.3 703.1
660.9 621.7 561.9 500.6 461.1 423.4 364.4 309 272.9 238
184.9 135.3 105.3 77.8 41.5 15.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1246.6 1238.7 1232.4 1221.7 1212.6 1201.3 1180.1 1155.8 1137.6 1117.3
1082.5 1044.5 1017.4 990.2 946.6 899.9 866 832 779.7 724.5
684.8 648.6 591.5 532.3 493.8 457.6 399 339.6 300 261.5
203.8 150 116 85.5 45.3 17 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
